Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A RTW605 |
Bearing Material |
N/A 52100 Steel |
Bore Diameter |
N/A 1.2500 in |
Dynamic Load Rating |
N/A 71000 N |
UPC Code |
N/A 4054364116538 |
Maximum Speed |
N/A 4900 rpm |
Outside Diameter |
N/A 2.50 in |
Overall Width |
N/A 1.0630 in |
Series |
N/A RTW |
Static Load Rating |
N/A 143000 N |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 1 lb |