COMPANY HEADER
Print Back
RTL9 Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RTL9

Bore Diameter

N/A 1.0000 in

Dynamic Load Rating

N/A 7400 lbf

Maximum Speed

N/A 5500 rpm

Outside Diameter

N/A 1.9690 in

Overall Width

N/A 5/8 in

Series

N/A RTL

Static Load Rating

N/A 15000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly

Weight

N/A 0.39 lb