COMPANY HEADER
Print Back
RT613 Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RT613

Bore Diameter

N/A 1-3/4 in

Dynamic Load Rating

N/A 33000 lbf

Maximum Speed

N/A 3500 rpm

Outside Diameter

N/A 3.6250 in

Overall Width

N/A 1 in

Series

N/A RT

Static Load Rating

N/A 75000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly

Weight

N/A 1.79 lb