Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A RTL41 |
Bearing Material |
N/A 52100 Steel |
Bore Diameter |
N/A 3.0000 in |
Dynamic Load Rating |
N/A 177000 N |
UPC Code |
N/A 4054364116491 |
Maximum Speed |
N/A 2000 rpm |
Outside Diameter |
N/A 4.7190 in |
Overall Width |
N/A 1.0000 in |
Series |
N/A RTL |
Static Load Rating |
N/A 580000 N |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 2.8500 lb |