COMPANY HEADER
Print Back
RT620 Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RT620

Bore Diameter

N/A 2-3/8 in

Dynamic Load Rating

N/A 40500 lbf

Maximum Speed

N/A 2900 rpm

Outside Diameter

N/A 4.00 in

Overall Width

N/A 1 in

Series

N/A RT

Static Load Rating

N/A 103000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 2.23 lb