Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A RT621 |
Bore Diameter |
N/A 2-1/2 in |
Dynamic Load Rating |
N/A 42500 lbf |
Maximum Speed |
N/A 2800 rpm |
Outside Diameter |
N/A 4.1250 in |
Overall Width |
N/A 1 in |
Series |
N/A RT |
Static Load Rating |
N/A 111000 lbf |
Thrust Bearing Type |
N/A Roller and Cage Assembly with Washers |
Weight |
N/A 2.31 lb |