COMPANY HEADER
Print Back
RT625 Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RT625

Bore Diameter

N/A 3-1/4 in

Dynamic Load Rating

N/A 47000 lbf

Maximum Speed

N/A 2300 rpm

Outside Diameter

N/A 4.968 in

Overall Width

N/A 1 in

Series

N/A RT

Static Load Rating

N/A 135000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 3.03 lb