Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A 81110-TV |
Bore Diameter |
N/A 50 mm |
Cage Material |
N/A Plastic |
Compatible Washer |
N/A GS81110 LS5070 WS81110 |
Dynamic Load Rating |
N/A 13700 lbf |
Fillet Radius |
N/A 0.6 mm |
Maximum Speed |
N/A 4800 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 70 mm |
Overall Width |
N/A 14 mm |
Series |
N/A 811 |
Static Load Rating |
N/A 40000 lbf |
Thrust Bearing Type |
N/A Roller and Cage Assembly with Washers |
Weight |
N/A 0.370 lb |