Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A 81206-TV |
Bore Diameter |
N/A 30 mm |
Cage Material |
N/A Plastic |
Compatible Washer |
N/A GS81206 WS81206 |
Dynamic Load Rating |
N/A 14400 lbf |
Fillet Radius |
N/A 0.6 mm |
Maximum Speed |
N/A 7000 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 52 mm |
Overall Width |
N/A 16 mm |
Series |
N/A 812 |
Static Load Rating |
N/A 31700 lbf |
Thrust Bearing Type |
N/A Roller and Cage Assembly with Washers |
Weight |
N/A 0.32 lb |