Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A 81216-TV |
Bore Diameter |
N/A 80 mm |
Cage Material |
N/A Plastic |
Compatible Washer |
N/A GS81216 WS81216 |
Dynamic Load Rating |
N/A 45200 lbf |
Fillet Radius |
N/A 1 mm |
Maximum Speed |
N/A 3000 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 115 mm |
Overall Width |
N/A 28 mm |
Series |
N/A 812 |
Static Load Rating |
N/A 142000 lbf |
Thrust Bearing Type |
N/A Roller and Cage Assembly with Washers |
Weight |
N/A 2.38 lb |