Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A 89413-TV |
Bore Diameter |
N/A 65 mm |
Cage Material |
N/A Plastic |
Compatible Washer |
N/A GS89413 WS89413 |
Dynamic Load Rating |
N/A 100000 lbf |
Fillet Radius |
N/A 2 mm |
Maximum Speed |
N/A 2800 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 140 mm |
Overall Width |
N/A 15 mm |
Series |
N/A 894 |
Static Load Rating |
N/A 315000 lbf |
Thrust Bearing Type |
N/A Roller and Cage Assembly with Washers |
Weight |
N/A 9.29 lb |