Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A 81230-M |
Bore Diameter |
N/A 150 mm |
Cage Material |
N/A Brass |
Compatible Washer |
N/A GS81230 WS81230 |
Dynamic Load Rating |
N/A 133000 lbf |
Fillet Radius |
N/A 1.5 mm |
Maximum Speed |
N/A 1600 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 215 mm |
Overall Width |
N/A 50 mm |
Series |
N/A 812 |
Static Load Rating |
N/A 436000 lbf |
Thrust Bearing Type |
N/A Roller and Cage Assembly with Washers |
Weight |
N/A 16.79 lb |