Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A 81136-M |
Bore Diameter |
N/A 180 mm |
Compatible Washer |
N/A GS81136 WS81136 |
Dynamic Load Rating |
N/A 76000 lbf |
Fillet Radius |
N/A 1.1 mm |
Maximum Speed |
N/A 1400 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 225 mm |
Overall Width |
N/A 34 mm |
Series |
N/A 811 |
Static Load Rating |
N/A 292000 lbf |
Thrust Bearing Type |
N/A Roller and Cage Assembly with Washers |
Weight |
N/A 9.24 lb |