Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A 89314-TV |
Bore Diameter |
N/A 70 mm |
Cage Material |
N/A Plastic |
Compatible Washer |
N/A GS89314 WS89314 |
Dynamic Load Rating |
N/A 54000 lbf |
Fillet Radius |
N/A 1.1 mm |
Maximum Speed |
N/A 3000 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 125 mm |
Overall Width |
N/A 34 mm |
Series |
N/A 893 |
Static Load Rating |
N/A 187000 lbf |
Thrust Bearing Type |
N/A Roller and Cage Assembly with Washers |
Weight |
N/A 4.800 lb |