Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A K81112-TV |
Bore Diameter |
N/A 60 mm |
Cage Material |
N/A Plastic |
Compatible Washer |
N/A LS6085 WS81112 |
Dynamic Load Rating |
N/A 23200 lbf |
Maximum Speed |
N/A 4000 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 85 mm |
Overall Width |
N/A 9/32 in |
Series |
N/A K811 |
Static Load Rating |
N/A 71000 lbf |
Thrust Bearing Type |
N/A Roller and Cage Assembly |
Weight |
N/A 0.210 lb |