Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A K81108-TV |
Bore Diameter |
N/A 40 mm |
Cage Material |
N/A Plastic |
Compatible Washer |
N/A LS4060 WS81108 |
Dynamic Load Rating |
N/A 12600 lbf |
Maximum Speed |
N/A 6000 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 60 mm |
Overall Width |
N/A 13 mm |
Series |
N/A K811 |
Static Load Rating |
N/A 33500 lbf |
Thrust Bearing Type |
N/A Roller and Cage Assembly with Washers |
Weight |
N/A 0.08 lb |