Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A K81104-TV |
Bore Diameter |
N/A 20 mm |
Cage Material |
N/A Plastic |
Compatible Washer |
N/A LS2035 WS81104 |
Dynamic Load Rating |
N/A 5600 lbf |
Maximum Speed |
N/A 10000 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 35 mm |
Overall Width |
N/A 3/16 in |
Series |
N/A K811 |
Static Load Rating |
N/A 11900 lbf |
Thrust Bearing Type |
N/A Roller and Cage Assembly with Washers |
Weight |
N/A 0.04 lb |