Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A K81128-TV |
Bore Diameter |
N/A 140 mm |
Cage Material |
N/A Plastic |
Compatible Washer |
N/A LS140180 WS81128 |
Dynamic Load Rating |
N/A 54000 lbf |
Maximum Speed |
N/A 1800 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 180 mm |
Overall Width |
N/A 12 mm |
Series |
N/A K811 |
Static Load Rating |
N/A 196000 lbf |
Thrust Bearing Type |
N/A Roller and Cage Assembly with Washers |
Weight |
N/A 1.05 lb |