Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A 89307-TV |
Bore Diameter |
N/A 35 mm |
Cage Material |
N/A Plastic |
Compatible Washer |
N/A GS89307 WS89307 |
Dynamic Load Rating |
N/A 18000 lbf |
Fillet Radius |
N/A 1 mm |
Maximum Speed |
N/A 5500 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 68 mm |
Overall Width |
N/A 20 mm |
Series |
N/A 893 |
Static Load Rating |
N/A 53000 lbf |
Thrust Bearing Type |
N/A Roller and Cage Assembly with Washers |
Weight |
N/A 0.9 lb |