Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A K81215-TV |
Bore Diameter |
N/A 75 mm |
Cage Material |
N/A Plastic |
Compatible Washer |
N/A WS81215 |
Dynamic Load Rating |
N/A 38500 lbf |
Maximum Speed |
N/A 3100 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 110 mm |
Overall Width |
N/A 11 mm |
Series |
N/A K812 |
Static Load Rating |
N/A 112000 lbf |
Thrust Bearing Type |
N/A Roller and Cage Assembly with Washers |
Weight |
N/A 0.5 lb |