Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A 89317-M |
Bore Diameter |
N/A 85 mm |
Cage Material |
N/A Brass |
Compatible Washer |
N/A GS89317 WS89317 |
Dynamic Load Rating |
N/A 73000 lbf |
Fillet Radius |
N/A 1.5 mm |
Maximum Speed |
N/A 2500 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 150 mm |
Overall Width |
N/A 39 mm |
Series |
N/A 893 |
Static Load Rating |
N/A 255000 lbf |
Thrust Bearing Type |
N/A Roller and Cage Assembly with Washers |
Weight |
N/A 8.95 lb |