Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A 81124-TV |
Bore Diameter |
N/A 120 mm |
Cage Material |
N/A Plastic |
Compatible Washer |
N/A GS81124 LS120155 WS81124 |
Dynamic Load Rating |
N/A 48000 lbf |
Fillet Radius |
N/A 1 mm |
Maximum Speed |
N/A 2100 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 155 mm |
Overall Width |
N/A 25 mm |
Series |
N/A 811 |
Static Load Rating |
N/A 171000 lbf |
Thrust Bearing Type |
N/A Roller and Cage Assembly with Washers |
Weight |
N/A 2.96 lb |