Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A K81107-TV |
Bore Diameter |
N/A 35 mm |
Cage Material |
N/A Plastic |
Compatible Washer |
N/A GS81107 LS3552 WS81107 |
Dynamic Load Rating |
N/A 8800 lbf |
Fillet Radius |
N/A 0.6 mm |
Maximum Speed |
N/A 6500 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 52 mm |
Overall Width |
N/A 12 mm |
Series |
N/A 811 |
Static Load Rating |
N/A 22700 lbf |
Thrust Bearing Type |
N/A Roller and Cage Assembly with Washers |