COMPANY HEADER
Print Back
30 hp, 1770 rpm, DH30S2BF, 230/460 V, 284T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A DH30S2BF

Base Speed

N/A 1770 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Steel

Frame Size

N/A 284T

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.52.8040

Type

N/A Dry Hydraulic Elevator Motor

Power for 4 Poles

N/A 30 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 230 V460 V

Mounting Type

N/A Footed Horizontal

Synchronous Speed

N/A 1800 rpm

Weight

N/A 237.00 lb