COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Base Speed

Frame Size

Power for 4 Poles

Supply Voltage

N/A Nidec 20 Horsepower (hp) Power Dry Hydraulic Elevator Motor N/A 1760 rpm N/A 254T N/A 20 hp N/A 230 V460 V
N/A Nidec 20 Horsepower (hp) Power Dry Hydraulic Elevator Motor N/A 1760 rpm N/A 254T N/A 20 hp N/A 200 V
N/A Nidec 25 Horsepower (hp) Power Dry Hydraulic Elevator Motor N/A 1755 rpm N/A 256T N/A 25 hp N/A 230 V460 V
N/A Nidec 25 Horsepower (hp) Power Dry Hydraulic Elevator Motor N/A 1755 rpm N/A 256T N/A 25 hp N/A 200 V
N/A Nidec 30 Horsepower (hp) Power Dry Hydraulic Elevator Motor N/A 1770 rpm N/A 284T N/A 30 hp N/A 230 V460 V
N/A Nidec 30 Horsepower (hp) Power Dry Hydraulic Elevator Motor N/A 1770 rpm N/A 284T N/A 30 hp N/A 200 V
N/A Nidec 100 Horsepower (hp) Power Dry Hydraulic Elevator Motor N/A 1775 rpm N/A 365T N/A 100 hp N/A 230 V460 V
N/A Nidec 125 Horsepower (hp) Power Dry Hydraulic Elevator Motor N/A 1775 rpm N/A 404T N/A 125 hp N/A 230 V460 V
N/A Nidec 40 Horsepower (hp) Power Dry Hydraulic Elevator Motor N/A 1760 rpm N/A 286T N/A 40 hp N/A 230 V460 V
N/A Nidec 40 Horsepower (hp) Power Dry Hydraulic Elevator Motor N/A 1760 rpm N/A 286T N/A 40 hp N/A 200 V
N/A Nidec 50 Horsepower (hp) Power Dry Hydraulic Elevator Motor N/A 1770 rpm N/A 324T N/A 50 hp N/A 200 V
N/A Nidec 60 Horsepower (hp) Power Dry Hydraulic Elevator Motor N/A 1770 rpm N/A 326T N/A 60 hp N/A 230 V460 V
N/A Nidec 60 Horsepower (hp) Power Dry Hydraulic Elevator Motor N/A 1770 rpm N/A 326T N/A 60 hp N/A 200 V
N/A Nidec 75 Horsepower (hp) Power Dry Hydraulic Elevator Motor N/A 1780 rpm N/A 364T N/A 75 hp N/A 230 V460 V
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1