Brands |
N/A Fiberglide® |
Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A CJS0816 |
UPC Code |
N/A 637400100445 |
Series |
N/A Inch |
Prop 65 |
N/A Yes |
Bushing Material |
N/A Carbon Steel |
Bushing Outside Diameter |
N/A 0.59 in |
Bushing Type |
N/A Journal |
Construction |
N/A Split Seam |
Groove Type |
N/A Woven Polytetrafluoroethylene (PTFE) Fabric |
Inside Diameter |
N/A 0.5000 in |
Maximum Pressure |
N/A 10000 psi |
Maximum PV Value Dry (psi x fpm) |
N/A 50000 |
Maximum V Value |
N/A 35 sfpm |
Operating Temperature Range |
N/A -200 to 300 ºF |
Overall Length |
N/A 1 in |
Weight |
N/A 0.02 lb |