Supplier Name |
N/A Bodine Electric Company |
Manufacturer Part Number |
N/A 3404 |
Base Speed |
N/A 2500 rpm |
Direct Current (DC) Armature Voltage |
N/A 130 V |
Enclosure Type |
N/A Totally Enclosed Non-Ventilated (TENV) |
Feedback Type |
N/A Hall Sensor |
Full Load Torque |
N/A 50 ozĀ·in |
Motor Family |
N/A Brushless |
Motor Power |
N/A 1/8 hp |
Motor Type |
N/A Brushless |
Overall Depth |
N/A 2.378 in |
Overall Dimensions |
N/A 4.57 in |
Overall Height |
N/A 2.37 in |
Overall Width |
N/A 4.57 in |
Standards Met |
N/A Canadian Standards Association (CSA) European Conformity (CE) Underwriter Laboratories (UL) |