Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 6400-L-20-20-O |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Male to Male |
Both Ends Style |
N/A Joint Industry Council (JIC) 37º Flare to O-Ring Boss O-Ring Boss to Joint Industry Council (JIC) 37º Flare |
End 1 Size |
N/A 1-1/4 in |
End 1 Style |
N/A Male Joint Industry Council (JIC) 37º Flare |
End 1 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 1 Thread Size |
N/A 1-5/8-12 |
End 2 Size |
N/A 1-1/4 in |
End 2 Style |
N/A Male O-Ring Boss |
End 2 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 2 Thread Size |
N/A 1-5/8-12 |
Material |
N/A Steel |
Weight |
N/A 1.56 lb |