Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 00318718 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 00339427 | N/A Brennan 1/4 Inch (in) Male British Standard Pipe Parallel x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Nipple | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-19 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 00327280 | N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Nipple | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-1/4-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-1/4-11-1/2 |
| 00316460 | N/A Brennan 1 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Nipple | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 01541458 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 00327302 | N/A Brennan 2 in Male Pipe Rigid x 2 in Male Pipe Rigid End Style Nipple | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-11-1/2 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-11-1/2 |
| 00325126 | N/A Brennan 1/4 Inch (in) Male British Standard Pipe Parallel x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Nipple | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-19 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 00316905 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male O-Ring Boss End Style Nipple | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 00325140 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Nipple | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-19 |
| 00327258 | N/A Brennan 1 Inch (in) Male Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Nipple | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 00313752 | N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Nipple | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-1/2-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-1/4-11-1/2 |
| 00325128 | N/A Brennan 3/8 Inch (in) Male British Standard Pipe Parallel x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Nipple | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-19 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 00325142 | N/A Brennan 1/2 Inch (in) Male British Standard Pipe Parallel x 1/2 Inch (in) Male Pipe Rigid End Style Nipple | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 01627297 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male O-Ring Boss End Style Nipple | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 00327292 | N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid x 1-1/2 Inch (in) Male Pipe Rigid End Style Nipple | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-1/2-11-1/2 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-1/2-11-1/2 |
| 00327272 | N/A Brennan 1 Inch (in) Male Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Nipple | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-1/4-11-1/2 |
| 01499959 | N/A Brennan 1 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Nipple | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 00327159 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 1/8 Inch (in) Male Pipe Rigid End Style Nipple | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
| 00339430 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Nipple | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-19 |
| 02481717 | N/A Brennan 1/8 Inch (in) Male Pipe Rigid x 1/8 Inch (in) Male British Standard Pipe Parallel End Style Nipple | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-28 |
| 02481718 | N/A Brennan 1/8 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Nipple | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-19 |
| 02481719 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/8 Inch (in) Male British Standard Pipe Parallel End Style Nipple | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-28 |
| 00325138 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Nipple | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-19 |
| 02481720 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Nipple | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-19 |
| 02481721 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Nipple | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |