Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 7032-24-20 |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Male to Male |
Both Ends Style |
N/A British Standard Parallel Pipe (BSPP) to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to British Standard Parallel Pipe (BSPP) |
End 1 Size |
N/A 1-1/2 in |
End 1 Style |
N/A Male Pipe Rigid |
End 1 Thread Type |
N/A National Pipe Taper Fuel (NPTF) |
End 1 Thread Size |
N/A 1-1/2-11-1/2 |
End 2 Size |
N/A 1-1/4 in |
End 2 Style |
N/A Male British Standard Pipe Parallel |
End 2 Thread Type |
N/A British Standard Parallel Pipe (BSPP) |
End 2 Thread Size |
N/A 1-1/4-11 |
Weight |
N/A 0.78 lb |