Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 5405-12-06 |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Female to Male |
Both Ends Style |
N/A National Pipe Taper Fuel (NPTF) to National Pipe Taper Fuel (NPTF) |
End 1 Size |
N/A 3/8 in |
End 1 Style |
N/A Female Pipe Rigid |
End 1 Thread Type |
N/A National Pipe Taper Fuel (NPTF) |
End 1 Thread Size |
N/A 3/8-18 |
End 2 Size |
N/A 3/4 in |
End 2 Style |
N/A Male Pipe Rigid |
End 2 Thread Type |
N/A National Pipe Taper Fuel (NPTF) |
End 2 Thread Size |
N/A 3/4-14 |
Material |
N/A Steel |
Weight |
N/A 0.3 lb |