COMPANY HEADER
Print Back
15 hp, 1775 rpm, X15P2B, 230/460 V, 254T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A X15P2B

Base Speed

N/A 1775 rpm

Duty/Condition Type

N/A Hazardous Location

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Cast Iron

Frame Size

N/A 254T

Frequency

N/A 60 Hz

Full Load Current

N/A 18.30 A37.00 A

Full Load Efficiency

N/A 92.40 %

Group and Class

N/A Class I - Group C & D Class II - Group F & G

Harmonization Code

N/A 8501.52.4000

Includes

N/A Cast Iron Fan Cover

Insulation Class

N/A F

Ingress Protection Rating

N/A Ingress Protection (IP54)

Type

N/A General Purpose Motor

Power for 4 Poles

N/A 15 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 230 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 1.63 in

Standards Met

N/A Canadian Standards Association (CSA) National Electrical Manufacturers Association (NEMA) Underwriter Laboratories (UL)

Synchronous Speed

N/A 1800 rpm

Temperature Code

N/A T3C

Weight

N/A 316.00 lb

Applications

Applications

N/A Compressors Conveyors Fans Pumps Tools