COMPANY HEADER
Print Back
50 hp, 1780 rpm, X50P2B, 230/460 V, 326T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A X50P2B

Base Speed

N/A 1780 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Cast Iron

Frame Size

N/A 326T

Frequency

N/A 60 Hz

Full Load Current

N/A 112.00 A56.00 A

Full Load Efficiency

N/A 94.50 %

Group and Class

N/A Class I - Group C & D Class II - Group F & G

Harmonization Code

N/A 8501.52.8040

Includes

N/A Conversion Kit

Insulation Class

N/A F

Type

N/A General Purpose Motor

Power for 4 Poles

N/A 50 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 230 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 2.13 in

Standards Met

N/A Canadian Standards Association (CSA) National Electrical Manufacturers Association (NEMA) Underwriter Laboratories (UL)

Synchronous Speed

N/A 1800 rpm

Temperature Code

N/A T3C

Weight

N/A 650.00 lb

Applications

Applications

N/A Compressors Conveyors Fans Group Pumps Tools Located in Hazardous Locations as Defined By Class