COMPANY HEADER
Print Back
2 hp, 3500 rpm, X2P1B, 230/460 V, 145T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A X2P1B

Base Speed

N/A 3500 rpm

Duty/Condition Type

N/A Hazardous Location

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Cast Iron

Frame Size

N/A 145T

Frequency

N/A 60 Hz

Full Load Current

N/A 2.40 A4.90 A

Full Load Efficiency

N/A 85.50 %

Group and Class

N/A Class I - Group D Class II - Group F & G

Harmonization Code

N/A 8501.52.4000

Insulation Class

N/A F

Ingress Protection Rating

N/A Ingress Protection (IP54)

Type

N/A General Purpose Motor

Power for 2 Poles

N/A 2 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 230 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 0.88 in

Standards Met

N/A Canadian Standards Association (CSA) National Electrical Manufacturers Association (NEMA) Underwriter Laboratories (UL)

Synchronous Speed

N/A 3600 rpm

Temperature Code

N/A T3B

Weight

N/A 75.00 lb

Applications

Applications

N/A Compressors Conveyors Fans Pumps