COMPANY HEADER
Print Back
15 hp, 3540 rpm, YC15P1B, 230/460 V, 254T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A YC15P1B

Base Speed

N/A 3540 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Cast Iron

Frame Size

N/A 254T

Frequency

N/A 60 Hz

Full Load Current

N/A 17.50 A35.00 A

Full Load Efficiency

N/A 91.00 %

Harmonization Code

N/A 8501.52.4000

Insulation Class

N/A F

Type

N/A General Purpose Motor

Power for 2 Poles

N/A 15 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 230 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 1.63 in

Standards Met

N/A National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 3600 rpm

Weight

N/A 320.00 lb

Applications

Applications

N/A Compressors Conveyors Fans Group Pumps Tools Located in Hazardous Locations as Defined By Class