COMPANY HEADER
Print Back
3 HP, 1175 RPM, YC3P3B, 230/460 V, 213T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A YC3P3B

Base Speed

N/A 1175 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A TEFC (Totally Enclosed Fan Cooled)

Frame Material

N/A Cast Iron

Frame Size

N/A 213T

Full Load Efficiency

N/A 89.5 %

Harmonization Code

N/A 8501.52.4000

Insulation Class

N/A F

Motor Power

N/A 3 hp

Frequency Rating

N/A 60 Hz

Full Load Current

N/A 4.40 A8.80 A

Motor Supply Voltage

N/A 230 V460 V

Phase

N/A 3

Number of Poles

N/A 6

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 1.38 in

Standards Met

N/A National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1200 rpm

Weight

N/A 145.00 lb

Applications

Applications

N/A Compressors Conveyors Fans Group Pumps Tools Located in Hazardous Locations as Defined By Class