COMPANY HEADER
Print Back
1-1/2 hp, 3505 rpm, X32P1B, 230/460 V, 143T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A X32P1B

Base Speed

N/A 3505 rpm

Duty/Condition Type

N/A Hazardous Location

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Cast Iron

Frame Size

N/A 143T

Frequency

N/A 60 Hz

Full Load Current

N/A 1.90 A3.90 A

Full Load Efficiency

N/A 84.00 %

Group and Class

N/A Class I - Group D Class II - Group F & G

Harmonization Code

N/A 8501.52.4000

Includes

N/A Cast Iron Fan Cover

Insulation Class

N/A F

Ingress Protection Rating

N/A Ingress Protection (IP54)

Type

N/A General Purpose Motor

Power for 2 Poles

N/A 1-1/2 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 230 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 0.88 in

Standards Met

N/A Canadian Standards Association (CSA) National Electrical Manufacturers Association (NEMA) Underwriter Laboratories (UL)

Synchronous Speed

N/A 3600 rpm

Temperature Code

N/A T3B

Weight

N/A 70 lb

Applications

Applications

N/A Compressors Conveyors Fans Pumps Tools