COMPANY HEADER
Print Back
75 HP, 3565 RPM, X75P1BS, 230/460 V, 365TS
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A X75P1BS

Base Speed

N/A 3565 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A TEFC (Totally Enclosed Fan Cooled)

Frame Material

N/A Cast Iron

Frame Size

N/A 365TS

Group and Class

N/A Class I - Group C & D Class II - Group F & G

Harmonization Code

N/A 8501.52.8040

Motor Power

N/A 75 hp

Frequency Rating

N/A 60 Hz

Motor Supply Voltage

N/A 230 V460 V

Phase

N/A 3

Number of Poles

N/A 2

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 3600 rpm

Temperature Code

N/A T3C

Weight

N/A 850.00 lb