COMPANY HEADER
Print Back
50 hp, 3565 rpm, YC50P1BS, 230/460 V, 326TS
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A YC50P1BS

Base Speed

N/A 3565 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Cast Iron

Frame Size

N/A 326TS

Frequency

N/A 60 Hz

Group and Class

N/A Class I - Group D

Harmonization Code

N/A 8501.52.8040

Type

N/A Severe Duty Motor

Power for 2 Poles

N/A 50 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 230 V460 V

Mounting Type

N/A Footed Horizontal

Synchronous Speed

N/A 3600 rpm

Temperature Code

N/A T2B

Weight

N/A 650.00 lb