COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 23 of 23 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1745 rpm N/A Steel N/A 56 N/A 4
N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1760 rpm N/A Steel N/A 143T N/A 4
N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1755 rpm N/A Steel N/A 145T N/A 4
N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1775 rpm N/A Cast Iron N/A 254T N/A 4
N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1770 rpm N/A Cast Iron N/A 256T N/A 4
N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 365T N/A 4
N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 3505 rpm N/A Steel N/A 143T N/A 2
N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1180 rpm N/A Cast Iron N/A 256T N/A 6
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1780 rpm N/A Cast Iron N/A 405T N/A 4
N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 3500 rpm N/A Steel N/A 145T N/A 2
N/A Nidec 3530 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 3530 rpm N/A Cast Iron N/A 256T N/A 2
N/A Nidec 3545 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 3545 rpm N/A Cast Iron N/A 324TS N/A 2
N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1190 rpm N/A Cast Iron N/A 364T N/A 6
N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 3565 rpm N/A Cast Iron N/A 326TS N/A 2
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1780 rpm N/A Cast Iron N/A 326T N/A 4
N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1190 rpm N/A Cast Iron N/A 365T N/A 6
N/A Nidec 3570 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 3570 rpm N/A Cast Iron N/A 364TS N/A 2
N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 364T N/A 4
N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1190 rpm N/A Cast Iron N/A 404T N/A 6
N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1180 rpm N/A Cast Iron N/A 254T N/A 6
N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 3565 rpm N/A Cast Iron N/A 365TS N/A 2
N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1190 rpm N/A Cast Iron N/A 405T N/A 6
N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor N/A 1745 rpm N/A Steel N/A 56 N/A 4
1 - 23 of 23 | Results Per Page | View | Unit of Measure
1