COMPANY HEADER
Print Back
1/2 hp, 1745 rpm, Y12S2B, 230/460 V, 56
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A Y12S2B

Base Speed

N/A 1745 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Steel

Frame Size

N/A 56

Frequency

N/A 60 Hz

Group and Class

N/A Class I - Group D

Harmonization Code

N/A 8501.51.4040

Type

N/A Severe Duty Motor

Power for 4 Poles

N/A 1/2 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 230 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 1800 rpm

Temperature Code

N/A T2B

Weight

N/A 47.00 lb