COMPANY HEADER
Print Back
35B48F 1 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 35B48F-1

Bore Diameter

N/A 1.0000 in

Bore Type

N/A Finished with Keyway

Chain Number

N/A 35

Chain Pitch Size

N/A 3/8 in

Hardened Teeth

N/A Non-Hardened Teeth

Length Through Bore

N/A 1 in

Weight

N/A 2.10 lb