COMPANY HEADER
Print Back
50B36F 1" Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 50B36F-1

Bore Diameter

N/A 1.0000 in

Bore Type

N/A Finished with Keyway

Chain Number

N/A 50

Chain Pitch Size

N/A 5/8 in

Hardened Teeth

N/A Non-Hardened Teeth

Keyway Size

N/A 1/4 x 1/8 in

Length Through Bore

N/A 1.3750 in

Material

N/A Steel

Number of Hubs

N/A 1

Number of Strands Across

N/A 1

Number of Teeth

N/A 36

Outside Diameter

N/A 6.771 in7.519 in

Pitch Diameter

N/A 7.171 in

Pitch Type

N/A Single

Tooth Width

N/A 0.3430 in

Weight

N/A 6.60 lb