Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 50B55F 1 |
Bore Diameter |
N/A 1.0000 in |
Bore Type |
N/A Finished with Keyway |
Chain Number |
N/A 50 |
Chain Pitch Size |
N/A 5/8 in |
Hardened Teeth |
N/A Non-Hardened Teeth |
Keyway Size |
N/A 1/4 x 1/8 in |
Length Through Bore |
N/A 1.3750 in |
UPC Code |
N/A 097039307521 |
Material |
N/A Steel |
Number of Hubs |
N/A 1 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 55 |
Pitch Diameter |
N/A 10.9480 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 0.3430 in |
Weight |
N/A 11 lb |