COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Roller Chain Sprockets
>
Finished and Machinable Bore Roller Chain Sprockets
>
Tsubaki (UST) Finished Bore Sprockets
> Item # 00187263
Item # 00187263, Tsubaki (UST) 2.0000 Inch (in) Length Through Finished Bore Sprocket
80B28F 2 Sprocket
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
80B28F-2
Bore Diameter
N/A
2.0000 in
Bore Type
N/A
Finished with Keyway
Chain Number
N/A
80
Chain Pitch Size
N/A
1 in
Hardened Teeth
N/A
Non-Hardened Teeth
Length Through Bore
N/A
2.0000 in
Weight
N/A
16.600 lb