COMPANY HEADER
Print Back
DS100A15H Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A DS100A15

Bore Diameter

N/A 1.2500 in

Bore Type

N/A Finished with Keyway

Chain Number

N/A 100

Chain Pitch Size

N/A 1-1/4 in

Hardened Teeth

N/A Non-Hardened Teeth

Length Through Bore

N/A 2.6875 in

Number of Teeth

N/A 15

Weight

N/A 16.80 lb