COMPANY HEADER
Print Back
25B18 3/8 (SB) NO KW SS
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 25B18 3/8

Bore Diameter

N/A 0.3750 in

Bore Type

N/A Finished with Keyway

Chain Number

N/A 25

Chain Pitch Size

N/A 1/4 in

Hardened Teeth

N/A Non-Hardened Teeth

Length Through Bore

N/A 0.5000 in

Weight

N/A 0.16 lb