Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 80B17F-2 |
Bore Diameter |
N/A 2.0000 in |
Bore Type |
N/A Finished with Keyway |
Chain Number |
N/A 80 |
Chain Pitch Size |
N/A 1 in |
Hardened Teeth |
N/A Non-Hardened Teeth |
Keyway Size |
N/A 1/2 x 1/4 in |
Length Through Bore |
N/A 1-1/2 in |
Material |
N/A Steel |
Number of Hubs |
N/A 1 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 17 |
Outside Diameter |
N/A 4.794 in5.949 in |
Pitch Diameter |
N/A 5.442 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 0.575 in |
Weight |
N/A 7.00 lb |