COMPANY HEADER
Print Back
UCF201-008D1 Flange Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCF201-008D1

Series

N/A UCF2

Bolt Center-to-Center Length

N/A 2.5469 in

Bore Diameter

N/A 0.5000 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359502046

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 3.3750 in

Weight

N/A 1.37 lb