Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A AELPF205-100 |
Series |
N/A AELPF2 |
Bolt Circle Diameter |
N/A 3.0000 in |
Bore Diameter |
N/A 1.0000 in |
Bore Type |
N/A Round |
Duty Type |
N/A Light Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Steel |
Length Through Bore |
N/A 1.22 in |
Locking Device |
N/A Eccentric Collar |
Mounting Type |
N/A 3-Bolt Round |
Overall Length/Diameter |
N/A 3.7500 in |
Radial Dynamic Load Capacity |
N/A 3150 lb |
Radial Static Load Capacity |
N/A 1770 lb |
Replacement Bearing |
N/A AEL205-100W3 |
Seal Type |
N/A Contact Seal |
Standards Met |
N/A American National Standards Institute (ANSI) Anti-Friction Bearing Manufacturers Association (AFBMA) International Organization for Standardization (ISO) |
Weight |
N/A 0.8 lb |